• Let's meet digital
    We are here for you!

    Contact us for an individual web meeting
    and learn more about our products and solutions

  • New & Compact!
    AutoFilt® RF4W

     

     

     

  • Inline Filters
    New brochure

    Effective filtration for all types
    of solid contamination!

  • PLF2 Pre-Filter Membranes
    Filter Element Change made easy

  • Membrane Protection
    Save costs with HYDAC


  • New Brochure!
    Product Overview Water Filtration

  • PROCESSMICRON®
    Filter Element Technology

  • AutoFilt® RF3
    Certified to NSF/ANSI 61-G & 372

  • Let's meet digital
    We are here for you!

    Contact us for an individual web meeting
    and learn more about our products and solutions

  • New & Compact!
    AutoFilt® RF4W

     

     

     

  • Inline Filters
    New brochure

    Effective filtration for all types
    of solid contamination!

  • PLF2 Pre-Filter Membranes
    Filter Element Change made easy

  • Membrane Protection
    Save costs with HYDAC


  • New Brochure!
    Product Overview Water Filtration

  • PROCESSMICRON®
    Filter Element Technology

  • AutoFilt® RF3
    Certified to NSF/ANSI 61-G & 372

Your partner for expertise in pre-filtration solutions

Did you know that using our filters can reduce energy costs of your system by a considerable amount? 

 

  • With HYDAC filter elements you can benefit from a very low differential pressure
  • Even a differential pressure saving of 0.49 bar can produce energy savings of up to €42k, depending on the flow rate

 

Pre-filtration is a crucial step in the multi-stage water treatment process. It has a significant effect on the efficiency of the main treatment and the follow-up treatment.

 

  • Reduce costs - not only in the procurement phase
  • Reduce energy costs by minimising pressure loss
  • High-quality filtration leads to improved quality of the operating medium - positive effect on efficiency and economic viability of downstream processes

 

Learn more about HYDAC, visit our company website.

Processmicron® Elements

  • Construction of filter element

  • Flow direction

  • Multi-layer filter material

  • PM 6" HF

  • PM 9" HF

  • PM 9" HLC

PLF2 - Filter Element Change made easy

News: NSF-Certification

The AutoFilt® RF3 back-flushing filters have received NSF/ANSI 61-G & 372 certification. NSF 61 is the premier standard for water system components and NSF is the certification most recognized and respected by manufacturers, water utilities and regulators around the globe.

 

  •  NSF/ANSI 61: Drinking Water System Components – Health Effect is established to evaluate health effects of products used in drinking water applications. It covers all products with drinking water contact from source to tap. Certification to this standard ensures products do not contribute contaminants to drinking water at unsafe levels.


  • NSF/ANSI 372: Drinking Water System Components – Lead Content is  established for the determination of lead content based on the wetted surface areas of the product.

PRODUCTS

PLF1 Process Inline Filter

Single-Place Filter Housing

Product description

  • Nominal size: DN 40 to DN 150
  • Qmax: 200 m3/h
  • Filtration rating: 1 to 90 µm

 

Filter element technology

  • Processmicron® filter elements in 3 versions:
    1. 9″ High Flow (HF) - Protective filtration
    2. 6″ High Flow (HF) - Working filtration
    3. 9″ High Load Cascade (HLC) – Complex operating filtration - contamination loads and surges in contamination

 

Product advantages

  • Excellent separation rates
  • Low pressure losses due to large cross sections and filter areas
  • Very large filter area per filter element
  • Compact design with high flow rates
  • Flow-optimized design
  • Protection of the clean side during element change
  • High contamination retention capacity

 

 

 

PLF2 Process Inline Filter

Multiple-Place Filter Housing

Product description

  • Specially designed for the requirements of modern
    water treatment plants
  • Nominal size: DN 200 to DN 600
  • Qmax: 3600 m3/h
  • Filtration rating: 1 to 90 µm

 

Filter element technology

  • Processmicron® filter elements in 3 versions:
    1. 9″ High Flow (HF) - Protective filtration
    2. 6″ High Flow (HF) - Working filtration
    3. 9″ High Load Cascade (HLC) – Complex operating filtration - contamination loads and surges in contamination

 

Product advantages

  • Excellent separation rates
  • Low pressure losses due to large cross sections and filter areas
  • Very large filter area per filter element
  • Compact design with high flow rates
  • Flow-optimized design
  • Protection of the clean side during element change
  • High contamination retention capacity

Processmicron® Filter Elements

High Quality Filter Elements

Product description

  • Suitable for the separation of solid particles from low-viscosity fluids
  • Filtration ratings: 1 to 90 µm
  • Filter material: Polyester or Polyproyplene

 

Processmicron® filter elements available in 3 versions

  • 9″ High Flow (HF) - Protective filtration
  • 6″ High Flow (HF) - Working filtration
  • 9″ High Load Cascade (HLC) – Complex operating filtration - contamination loads and surges in contamination

 

Product advantages

  • Low pressure losses due to large cross sections and filter areas
  • Graduated structure of the filter media
  • Very large filter area per filter element
  • Modular design allows flexible adaption to every application



AutoFilt® RF3 - All-rounder

Automatic Filtration

Poduct description

  • Self-cleaning automatic filter
  • Nominal size: DN 50 to DN 900
  • Qmax: 7500 m3/h
  • Filtration rating: 25 to 3000 µm

 

Filter Element Technology

  • Conical filter elements for more efficiency
  • Wedge wire: 50 to 3000 µm
  • SuperMesh wire mesh: 25 to 60 µm

 

Product advantages

  • Automatic back-flushing reduces operating costs
  • Isokinetic filtration and back-flushing provides greater efficiency
  • Variable flange positions
  • Numerous material and control variants
  • No interruption of the filtrate flow during back-flushing
  • Proved its worth over a thousand times
  • The AutoFilt® RF3 back-flushing is certified according to NSF/ANSI 61-G & 372

AutoFilt® RF10 - Low Pressure

JetFlush Technology

Product description

  • Nominal size: DN 100 to DN 600
  • Qmax: 3500 m3/h
  • Filtration rating: 25 to 3000 µm

 

Filter Element Technology

  • Conical filter elements
  • Wedge wire: 50 to 3000 µm
  • SuperMesh wire mesh: 25 to 60 µm


Product advantages

  • Back-flushing independent of pressure on clean side of filter
  • Dependent only on inlet pressure
  • Highly efficient back-flushing with low pressure conditions and long back-flush lines
  • Suitable for high contamination loads and surges in contamination

 

 

AutoFilt® ATF TwistFlow Strainer

Hybrid Filter

Product description

Coarse separation by centrifugal force with guaranteed filtration ratings

 2-stage operating principle:

  1. Centrifugal separation - tackles high contamination loads
  2. Conical filter element - guarantees the filtration rating


Filter element technology

  • Depending on the specific weight, even particles < 100 µm are separated effectively
  • Wedge wire: 200 to 3000 µm
  • Optional SuperFlush non-stick coating


Product advantages

  • No carry-over of contamination to the clean side
  • Suitable for wide variability in the quality of untreated water
  • Consistent quality of filtrate
  • Also available as skid solution for high flow rates


PRFS Basket Strainer

Coarse Filtration

Product description

  • Nominal size: DN 50 to DN 700
  • Qmax: 3600 m3/h
  • Filtration rating: 25 to 10000 µm
  • Screen basket filter – also available as double filter
  • Used as coarse filter, bypass filter or pre-separator

 

Screen basket technology

  • Screen basket insert with bracket
  • Wire mesh: 25 to 1000 µm
  • Wedge wire: 50 to 3000 µm
  • Perforated plate: 3000 to 10000 µm

 

Product advantages

  • High filtration efficiency
  • Easy to operate
  • Robust filter materials – ideal for long-term operation
  • Cleanable filter materials
  • Low operating costs
  • Particles cannot enter the clean side when changing the basket - also available as a change-over duplex filter


Throwback IFAT 2018

  • PLF1 Process Inline Filter

    Finest Filtration down to 1 µm

  • NSF Certification AutoFilt RF3

    Self-Cleaning Filter

  • Process Inline Filter PLF1

    Finest Filtration down to 1 µm

  • AutoFilt® RF3

    Self-Cleaning Filter with NSF-Certification

  • PLF2 Process Inline Filter

    Space saving horizontal design

  • AutoFilt® RF4-3

    New design for higher flow rates

  • AutoFilt® RF4-3

    New design for higher flow rates

Map