• Let's meet digital
    We are here for you!

    Contact us for an individual web meeting
    and learn more about our products and solutions

  • Inline Filters
    New brochure

    Effective filtration for all types
    of solid contamination!

  • PLF2 Pre-Filter Membranes
    Filter Element Change made easy

  • Membrane Protection
    Save costs with HYDAC


  • New Brochure!
    Product Overview Water Filtration

  • PROCESSMICRON®
    Filter Element Technology

  • Let's meet digital
    We are here for you!

    Contact us for an individual web meeting
    and learn more about our products and solutions

  • Inline Filters
    New brochure

    Effective filtration for all types
    of solid contamination!

  • PLF2 Pre-Filter Membranes
    Filter Element Change made easy

  • Membrane Protection
    Save costs with HYDAC


  • New Brochure!
    Product Overview Water Filtration

  • PROCESSMICRON®
    Filter Element Technology

Your partner for expertise in pre-filtration solutions

Did you know that using our filters can reduce energy costs of your system by a considerable amount? 

 

  • With HYDAC filter elements you can benefit from a very low differential pressure
  • Even a differential pressure saving of 0.49 bar can produce energy savings of up to €42k, depending on the flow rate

 

Pre-filtration is a crucial step in the multi-stage water treatment process. It has a significant effect on the efficiency of the main treatment and the follow-up treatment.

 

  • Reduce costs - not only in the procurement phase
  • Reduce energy costs by minimising pressure loss
  • High-quality filtration leads to improved quality of the operating medium - positive effect on efficiency and economic viability of downstream processes

 

Learn more about HYDAC, visit our company website.

Processmicron® Elements

  • Construction of filter element

  • Flow direction

  • Multi-layer filter material

  • PM 6" HF

  • PM 9" HF

  • PM 9" HLC

PLF2 - Filter Element Change made easy

AutoFilt® RF4W for Water-to-Water Heat Pump Protection

 

PRODUCTS

PLF1 Process Inline Filter

Single-Place Filter Housing

Product description

  • Nominal size: DN 40 to DN 150
  • Qmax: 200 m3/h
  • Filtration rating: 1 to 90 µm

 

Filter element technology

  • Processmicron® filter elements in 3 versions:
    1. 9″ High Flow (HF) - Protective filtration
    2. 6″ High Flow (HF) - Working filtration
    3. 9″ High Load Cascade (HLC) – Complex operating filtration - contamination loads and surges in contamination

 

Product advantages

  • Excellent separation rates
  • Low pressure losses due to large cross sections and filter areas
  • Very large filter area per filter element
  • Compact design with high flow rates
  • Flow-optimized design
  • Protection of the clean side during element change
  • High contamination retention capacity

 

 

PLF2 Process Inline Filter

Multiple-Place Filter Housing

Product description

  • Specially designed for the requirements of modern
    water treatment plants
  • Nominal size: DN 200 to DN 600
  • Qmax: 3600 m3/h
  • Filtration rating: 1 to 90 µm

 

Filter element technology

  • Processmicron® filter elements in 3 versions:
    1. 9″ High Flow (HF) - Protective filtration
    2. 6″ High Flow (HF) - Working filtration
    3. 9″ High Load Cascade (HLC) – Complex operating filtration - contamination loads and surges in contamination

 

Product advantages

  • Excellent separation rates
  • Low pressure losses due to large cross sections and filter areas
  • Very large filter area per filter element
  • Compact design with high flow rates
  • Flow-optimized design
  • Protection of the clean side during element change
  • High contamination retention capacity

Processmicron® Filter Elements

High Quality Filter Elements

Product description

  • Suitable for the separation of solid particles from low-viscosity fluids
  • Filtration ratings: 1 to 90 µm
  • Filter material: Polyester or Polyproyplene

 

Processmicron® filter elements available in 3 versions

  • 9″ High Flow (HF) - Protective filtration
  • 6″ High Flow (HF) - Working filtration
  • 9″ High Load Cascade (HLC) – Complex operating filtration - contamination loads and surges in contamination

 

Product advantages

  • Low pressure losses due to large cross sections and filter areas
  • Graduated structure of the filter media
  • Very large filter area per filter element
  • Modular design allows flexible adaption to every application



AutoFilt® RF3 - All-rounder

Automatic Filtration

Poduct description

  • Self-cleaning automatic filter
  • Nominal size: DN 50 to DN 900
  • Qmax: 7500 m3/h
  • Filtration rating: 25 to 3000 µm

 

Filter Element Technology

  • Conical filter elements for more efficiency
  • Wedge wire: 50 to 3000 µm
  • SuperMesh wire mesh: 25 to 60 µm

 

Product advantages

  • Automatic back-flushing reduces operating costs
  • Isokinetic filtration and back-flushing provides greater efficiency
  • Variable flange positions
  • Numerous material and control variants
  • No interruption of the filtrate flow during back-flushing
  • Proved its worth over a thousand times

AutoFilt RF4W - Compact

Compact automatic filter

Product description

  • Nominal size: G 2"
  • Qmax:450 l/min or 27 m3/h
  • Filtration rating: 25 to 10000 µm
  • Self-cleaning automatic back-flushing filter
  • Separation of solid particles from low viscosity fluids

 

Conical filter element technology

  • Wedge wire: 50 to 1000 µm
  • SuperMesh wire mesh: 25 µm / 40 µm / 60 µm
  • Optional SuperFlush non-stick coating

 

 Product advantages

    • Ready-to-operate unit
    • Compact design with innovative sealing concept and quick-opening
    • Fully automatic operation
    • No interruption of filtration during back-flushing
    • Full filtration performance following back-flushing
    • Maximum utilisation of the filtration area
    • Low operating and maintenance costs


    AutoFilt® RF10 - Low Pressure

    JetFlush Technology

    Product description

    • Nominal size: DN 100 to DN 600
    • Qmax: 3500 m3/h
    • Filtration rating: 25 to 3000 µm

     

    Filter Element Technology

    • Conical filter elements
    • Wedge wire: 50 to 3000 µm
    • SuperMesh wire mesh: 25 to 60 µm


    Product advantages

    • Back-flushing independent of pressure on clean side of filter
    • Dependent only on inlet pressure
    • Highly efficient back-flushing with low pressure conditions and long back-flush lines
    • Suitable for high contamination loads and surges in contamination

     

    AutoFilt® ATF TwistFlow Strainer

    Hybrid Filter

    Product description

    Coarse separation by centrifugal force with guaranteed filtration ratings

     2-stage operating principle:

    1. Centrifugal separation - tackles high contamination loads
    2. Conical filter element - guarantees the filtration rating


    Filter element technology

    • Depending on the specific weight, even particles < 100 µm are separated effectively
    • Wedge wire: 200 to 3000 µm
    • Optional SuperFlush non-stick coating


    Product advantages

    • No carry-over of contamination to the clean side
    • Suitable for wide variability in the quality of untreated water
    • Consistent quality of filtrate
    • Also available as skid solution for high flow rates


    PRFS Basket Strainer

    Coarse Filtration

    Product description

    • Nominal size: DN 50 to DN 700
    • Qmax: 3600 m3/h
    • Filtration rating: 25 to 10000 µm
    • Screen basket filter – also available as double filter
    • Used as coarse filter, bypass filter or pre-separator

     

    Screen basket technology

    • Screen basket insert with bracket
    • Wire mesh: 25 to 1000 µm
    • Wedge wire: 50 to 3000 µm
    • Perforated plate: 3000 to 10000 µm

     

    Product advantages

    • High filtration efficiency
    • Easy to operate
    • Robust filter materials – ideal for long-term operation
    • Cleanable filter materials
    • Low operating costs
    • Particles cannot enter the clean side when changing the basket - also available as a change-over duplex filter


    Throwback IFAT 2018

    • PLF1 Process Inline Filter

      Finest Filtration down to 1 µm

    • Process Inline Filter PLF1

      Finest Filtration down to 1 µm

    • AutoFilt® RF3

      Self-Cleaning Filter with NSF-Certification

    • PLF2 Process Inline Filter

      Space saving horizontal design

    • AutoFilt® RF4-3

      New design for higher flow rates

    • AutoFilt® RF4-3

      New design for higher flow rates

    Map